IESNA:LM-63-2002
[TEST]P941150
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32120
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2930 2911.6 2873.2 2839.8 2831.5 2834.8 2844.8 2863.2 2879.9 2884.9
2886.6 2911.6 2963.4 3048.5 3190.4 3390.8 3634.5 3928.4 4304 4751.4
5259 5880 6633 7489.4 8411 9401 10351 10793.4 10145.6 7840
4265.6 1203.7 369 218.7 125.2 51.8 0
2930 2920 2879.9 2846.5 2838.2 2839.8 2849.9 2868.2 2883.2 2888.3
2891.6 2918.3 2968.4 3058.5 3197.1 3399.1 3646.2 3941.7 4327.4 4774.8
5299 5938.4 6721.4 7559.5 8497.8 9512.9 10442.8 10843.5 10043.8 7664.7
4066.9 1128.6 357.3 200.3 116.9 46.7 0
2930 2916.6 2878.2 2843.2 2828.2 2829.8 2834.8 2844.8 2851.5 2858.2
2868.2 2896.6 2950 3035.2 3175.4 3360.7 3597.8 3878.3 4240.6 4683
5235.6 5926.8 6738.1 7639.7 8574.6 9566.3 10502.9 10990.4 10397.7 8279.1
4915 1813.1 484.2 240.4 141.9 55.1 0
2930 2910 2873.2 2834.8 2814.8 2809.8 2813.1 2814.8 2814.8 2826.5
2843.2 2874.9 2928.3 3011.8 3132 3309 3544.4 3831.5 4193.8 4634.6
5232.2 5946.8 6858.3 7885.1 8936.9 9968.6 10932 11476.2 11175.7 9609.7
6597.9 3192.1 961.6 350.6 170.3 53.4 0
2930 2910 2874.9 2834.8 2809.8 2804.8 2808.1 2808.1 2808.1 2821.5
2851.5 2879.9 2925 2996.8 3105.3 3268.9 3506 3801.5 4165.4 4629.6
5242.3 6058.7 7112.1 8359.2 9641.4 10790 11716.6 12304.3 12374.4 11573
9229.1 5551.1 2357.3 601 202 46.7 0
2930 2904.9 2869.9 2829.8 2803.1 2798.1 2803.1 2809.8 2809.8 2823.1
2854.9 2878.2 2913.3 2990.1 3105.3 3268.9 3499.3 3801.5 4172.1 4661.3
5300.7 6178.9 7357.5 8795 10254.1 11521.3 12449.5 13140.7 13564.8 13294.3
11523 8090.4 3874.9 1217.1 258.8 60.1 0
2930 2910 2873.2 2831.5 2804.8 2798.1 2801.4 2808.1 2808.1 2821.5
2851.5 2883.2 2928.3 3001.8 3115.3 3282.3 3516 3809.8 4177.1 4641.2
5253.9 6072 7130.5 8359.2 9628.1 10801.7 11770 12444.5 12534.7 11653.2
9441.1 5764.8 2265.5 584.3 168.6 45.1 0
2930 2913.3 2878.2 2836.5 2809.8 2803.1 2808.1 2813.1 2818.1 2831.5
2853.2 2888.3 2945 3030.2 3152 3320.7 3559.4 3849.9 4212.2 4666.3
5267.3 6025.3 6941.8 7941.9 8965.3 9998.7 10978.7 11528 11152.3 9684.8
6786.6 3262.2 973.3 365.6 173.6 53.4 0
2930 2918.3 2881.6 2841.5 2819.8 2816.5 2823.1 2836.5 2848.2 2859.9
2874.9 2904.9 2963.4 3055.2 3192.1 3380.8 3616.2 3901.6 4258.9 4691.3
5238.9 5918.4 6714.8 7584.6 8492.8 9474.5 10439.4 10925.3 10414.4 8661.4
5472.7 2150.3 616 293.8 156.9 63.4 0
2930 2921.6 2883.2 2843.2 2824.8 2823.1 2834.8 2858.2 2878.2 2889.9
2901.6 2931.7 2986.8 3080.2 3223.8 3425.8 3672.9 3971.8 4339.1 4783.1
5297.4 5936.8 6673 7499.4 8377.6 9350.9 10277.5 10641.5 9953.6 7726.5
4233.9 1275.5 389 197 105.2 41.7 0
2930 2920 2883.2 2843.2 2824.8 2824.8 2836.5 2858.2 2879.9 2889.9
2899.9 2925 2981.7 3070.2 3212.1 3409.1 3654.6 3966.8 4335.7 4756.4
5262.3 5875 6607.9 7439.3 8277.4 9250.8 10197.4 10644.8 10063.8 7958.6
4509.3 1417.4 410.7 213.7 110.2 38.4 0
